iglidur® J350, flange bearing, imperial - J350FI

Endurance runner with high dimensional stability at high temperature

iglidur® J350, flange bearing, imperial - J350FI
iglidur® J350, flange bearing, imperial - J350FI drawing
1 from 2
iglidur® J350, flange bearing, imperial - J350FI
iglidur® J350, flange bearing, imperial - J350FI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J350FI-0203-03
  • Material: iglidur® J350
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846

iglidur® J350 | Endurance runner with high dimensional stability at temperature - applicable with many shafts and load collectives

A superior material for rotational applications - and that on many different steel shafts: The service life of iglidur® J350 can often be multiplied at loads between 2MPa and 50MPa. In addition, the high temperature resistance makes it a very versatile material.

Typical applications

  • Vending machinery
  • Automotive
  • Glass industry
  • Machine tools

When to use it?

  • When a wear-resistant material for rotational movement at medium and high loads is required
  • When a cost-effective material is required for use at high temperatures
  • When press-fit up to +150°C is necessary
  • When high wear resistance is required at high loads
  • When the material is exposed to shock loading

When not to use it?

  • When continuous operating temperatures are higher than +180°C
  • When the lowest friction is required
  • When a cost-effective, low-friction mterial is sought
  • At high peripheral speeds
Unsure if it fits?

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH