Wear-resistant and quiet: xiros® two-component ball bearings

The two-component ball bearing is suitable for high-speed applications. The outer material provides stability, the wear-resistant inner material has a vibration-dampening effect. The ball bearing rings with undercuts ensures a high level of safety when the materials are connected. The blue material is extremely wear-resistant and responsible for the quiet operation.
Two-component ball bearing - first view
Two-component ball bearing - third view
Two-component ball bearing - second view
Tech up

Tech up

  • Dimensionally stable and vibration-damping at the same time
  • For higher speeds
  • Silent
Cost down

Cost down

  • Long service life due to the combination of two polymers
Recycling

Sustainability

  • Environmentally friendly as no additional lubricants needed
  • igus supports the circular economy of plastics and is investing in chemical recycling. More at: igus.eu/sustainability


Noise measurement in the igus® test laboratory Noise measurement in the igus® test laboratory: 9dB quieter than xirodur® B180 standard ball bearings
What makes it an innovation?
▷ Combining the specifications of a soft and hard polymer to obtain a ball bearing that is both strong and quiet

What goals have been achieved?
▷ The development of a world's first - with two components, customers meet more requirements than with just one

How do customers benefit from the innovation?
▷ Higher axial load capacity compared to existing soft xirodur materials
▷ Ideal for high speeds

News presentation