Small, light, robust: iglidur plain bearings in the trike from Azub

Profile

  • What was needed: Plain bearing in front suspension
  • Requirements: Lightweight, suitable for small installation spaces, lubrication-/maintenance-free, insensitive to dust and dirt
  • Application area: Bicycle industry
Azub Bike is a Czech company specialising in the production of recumbent bicycles. Their first top-of-the-line trike model, the TRIcon 26, won the prestigious "Trike of the Year 2015" award, thanks to first-class workmanship, strong steering and the innovative rear fork with a 157-millimetre-wide hub. All the knowledge and technical details went into the new Ti-Fly model, whose front suspension made of special aircraft titanium makes it a robust lightweight.
Ti-Fly trike from Azub and iglidur plain bearing

Problem

As light as possible, robust and elegant in workmanship and looks - these are the specifications that make Ti-FLX appealing. To achieve this, the developers opted for a front suspension made of high-strength Grade 5 titanium. To do this, they had to find suitable bearings that could easily cope with impacts, dirt and water. They should be small and light, vibration-dampening and durable. In addition, maintenance should be as low as possible.

Solution

With dry-operating plastic bearings made of iglidur G material, the perfect solution was found. Thanks to incorporated solid lubricants, the all-rounder bearings do not require any additional lubricants and are therefore maintenance-free. Dust and dirt cannot harm them. In addition, unlike metallic plain and ball bearings, they are corrosion-free and many times lighter. Their high wear resistance ensures a long service life, which can also be determined in advance online with the service life calculator.

"Above all, the bearings should be light, robust and durable. The iglidur G plain bearings used were exactly the right solution here."

Aleš Zemánek, Managing Director Azub Bike


Trike from Azub
Trike from Azub
Trike from Azub

Further information

Our plain bearings

An overview of all the important information relating to our iglidur plain bearings: standard and special parts, new products, laboratory tests and so on.
Go to overview

Products for bicycle technology

Rear triangle, fork, seat post and co. - application areas for motion plastics in bicycles
Discover now