Small drylin® SLN linear axes with lead screw drive

Miniature linear axis for the smallest installation spaces

drylin SLN linear axes offer the solution for confined installation spaces. The small axis measures 28x22mm and is configurable with a stroke length of up to 250mm. Due to the lubrication-free plastic glides it runs extremely quietly and is  very light. The micrometre table of installation size 27 forms the basis. The lead screw axis is available with ball bearings in the shaft end supports. The drylin SLN micrometre table can be adjusted manually via hand wheel as well as motorised with drylin E stepper and DC motors.
SLN miniature linear modules

Small SLN linear axis

  • Single parts made from aluminium and polymer
  • 100% lubrication-free
  • Very compact type
  • 3 carriage types
  • Axis mounted on plain bearings or ball bearings

drylin SLNV miniature module with motor

Small SLNV linear axis

  • Precise adjustment due to pre-load prism slide
  • For stroke lengths of up to 250mm
  • Clearance reduction through pre-load
  • Lead screw with plain or ball bearing
  • Self-locking with trapezoidal thread Tr6x2

Miniature linear axis with motor

Small SLNV linear axis with motor

  • igus lead screw motor for high precision
  • Can be configured with four dryspin thread pitches
  • Can be extended with initiator kit
  • SLNV linear module for the smallest installation spaces
  • Clearance reduction in z and y directions through spring pretension

Linear module designer

Configure individual linear modules with lead screw drive

  • With just a few clicks, find the right SLT or SLN linear module with lead screw drive and submit an order or request a quotation
  • Make entries and choose the appropriate proposal
  • Add to shopping cart and submit order or request a quotation online
  • Download parts list as PDF files
Product finder for the drylin drive technology

drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes

drylin E lead screw stepper motors

Lead screw stepper motors drylin E

For a motorised low-profile linear module lead screw drive, igus offers powerful lead screw stepper motors. The motors are offered in three sizes: NEMA11, NEMA17 and NEMA23. The combination with a dryspin lead screw guarantees precise centring and a long service life of the low-profile linear module.
 
  • 3 installation sizes with or without strand
  • Available ready to connect
  • With or without encoder
More about lead screw stepper motors

The correct motor alignment for the lead screw axis

In our instructions you will find out which alignment of the electrical connections for e.g. motor, encoder or brake connection is best suited for the lead screw axis.
We define the alignment in degrees (looking at the motor from behind). 
 
Lead screw axes with motor