Across models, the linear modules can be equipped with trapezoidal or high helix lead screws. Linear axes with toothed belt drive are designed for long travels and very high speeds in applications with high repeatability and short throughput times.
The linear units for high speed and long travels with direct power transmission via racks offer the additional benefit of allowing multiple carriages to move independently of each other and clearance-free on a single system.
Lubrication-free due to polymer bearings and polymer nuts
23 shaft materials
38 trapezoidal thread pitches, 4 high helix thread pitches
Body material made of stainless steel, aluminium, zinc or polymer
5Lead screw machined to drawing or plain drive shaft
6Accessories available
End supports with ball bearing
2Lubrication-free linear guide with polymer plain bearings
3Various carriage lengths
Polyurethane (PU) or neoprene toothed belt
5Hard-anodised aluminium
Direct force transfer via rack
2Torsional rigidity through aluminium hollow shaft drylin AWMR
Lubrication-free and maintenance-free due to drylin R linear liners
4Dynamic mass (0.9 kg) enables fast operation