What distinguishes the readychain® iMSPO?
The combination of igus roller energy chain and special chainflex medium-voltage cables enables the system to travel on port sections with up to 400 metres length. Due to the small bend radii of the chainflex medium-voltage cables, the system can be compactly designed and installed in a space-saving way.
Therefore, shore power is available over the entire berth. Regardless of the different ship sizes, the connection is always positioned where it is needed, based on the berthing position of the ship. The iMSPO is conveniently operated with a remote control.