iglidur SG03 plain bearing and thrust washer with felt seal

Prevent ingress of dirt

iglidur® SG03 plain bearings with felt seals

The felt seal of the SG03 plain bearing prevents the ingress of dirt and dust into the bearing point and thus protects the bearing itself and the shaft against wear and premature failure.

Tech up

Tech up

  • Clean bearings even with dirt and dust
  • Maintenance-free
  • Ready-to-install solution with 30 models in the standard product range from stock!
Cost down

Cost down

  • Cost-effective
  • Maintenance-free properties reduce costs for lubrication and maintenance
  • High running performance
  • The shaft is protected against wear even more effectively as dirt cannot enter the bearing point
  • Six dimensions each in three materials and two types from stock
Proof

Proof

  • Tested in our own test rigs inside and outside.
  • 50 times longer service life compared with the same plain bearing material without felt seal.
Sustainability

Sustainability

  • No unnecessary bearing change any more 
  • No replacement of the shaft due to worn plain bearings
  • Environmentally friendly as no additional lubricants needed 
  • Good coefficient of wear and therefore a long service life
igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.


Safe from dirt and dust

We have developed iglidur SG03 plain bearings for this purpose:

iglidur® plain bearings are generally insensitive to dirt and dust due to their lubrication-free dry operation. This is because the dirt does not remain in the bearing point for very long in most applications but can trickle through it. 
 
In applications with a very high dirt load such as in construction machines or agricultural equipment, however, this effect is not sufficient. In these cases, permanent relubrication is often a method used to force the dirt permanently out of the bearing point.  
 
With the new iglidur® SG03 sealing system, you can do without lubrication and nevertheless reliably keep dust and dirt out of the bearing point. Due to the absence of lubrication points, complicated lubricating grooves and complex feeding systems, you can save time and money and also profit from the advantages of the iglidur® plain bearing materials.    


What are iglidur materials made of?

All iglidur materials consist of three components: base polymers, fibres and fillers, solid lubricants, whereby the bearings made of iglidur materials are maintenance-free and lubrication-free. As it is not possible for one universal material to fulfil all tasks equally well, there are different iglidur materials. Each has a different composition of the three components and a different application area.

Base polymers

iglidur base polymers

The base polymers are responsible for the iglidur materials' wear resistance. They ensure that the lubricants are not subjected to a surface pressure that is too high.  

Fibres and fillers

iglidur base polymers with fibres

These components strengthen the materials so that they withstand high forces or edge loads and can be used continuously.  

Solid lubricants

USP picture

They lubricate components made of iglidur materials independently and prevent friction. They are distributed in the entire material in the form of microscopic particles.


Short news presentation of the iglidur SG03 plain bearing with felt seal


Consulting for SG03 plain bearings

Contact igus now Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.  
Make a non-binding enquiry

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Order now for free!

What is iglidur?

iglidur plain bearings under scrutiny What do iglidur materials consist of? 
What is behind the self-lubrication effect? Learn more about the functionality of iglidur plain bearings.
iglidur materials under scrutiny