New thread sizes

Product range addition of the dryspin injection moulded lead screw nuts

By two new dimensions

The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.

Longer service life thanks to the injection moulding process
Up to 50.9% more cost-effective than metallic lead screw nuts
Long-lasting use thanks to patented asymmetry
► Quiet operation due to rounded tooth geometry
 
Discover in the online shop

Product range [mm]

Longer service life thanks to asymmetry

The new dryspin injection-moulded lead screw nuts in cylindrical, flange, incl. spanner flat version with the new pitches 
Type
Part No.
Thread
d1
d2
d5
b1
b2
A
B
C
Cylindrical injection-moulded lead screw nutsDST-□SLM-C-01-DS20X5
DS20x5
20
32
-
40
-
29
-
-
Cylindrical injection-moulded lead screw nutsDST-□SLM-C-01-DS20X10
DS20x10
20
32
-
40
-
29
-
-
Flange injection moulded nutDST-□FLM-C-01-DS20X5
DS20x5
20
32
6
25
8
29
30
42
Flange injection moulded nutDST-□FLM-C-01-DS20X10
DS20x10
20
32
6
25
8
29
30
42
□ = Material selection: further information can be found here

 Smoother operation due to tighter manufacturing tolerances and rounded tooth geometries + lead screw nuts incl. spanner flats as standard
Cost-effective production by injection moulding
  Up to 25% less wear compared to POM+PTFE (dimensions 10x3): To the test report
  No lubricating grease or oil in the lead screw drive and long service life thanks to patented asymmetry

The new dimensions of the dryspin high helix lead screws at a glance


Further important information:


Try dryspin technology for yourself

With the help of the free lead screw sample

Holding a real sample in your hands is an important part of understanding your component. We will be happy to send you a sample of our dryspin lead screw drives for this purpose. We have summarised all the specifications and advantages of dryspin lead screw technology in the sample for you. See for yourself and if you have any questions, our experts will be happy to help you.
 
Request free lead screw sample here