No bearing clearance, no relubrication:
iglidur in the foldable mountain bike

Profile

  • What was needed: plain bearings for various bearing points in the folding mechanism of the mountain bike's frame
  • Requirements: wear resistance, insensitivity to dirt, moisture, temperature differences and vibration, freedom from maintenance, low weight
  • Area of use: bicycle industry, mountain bike technology
The Austrian company Tonkel Om handmades in Salzburg develops extraordinary bicycles and bicycle components. Among the various design projects, the foldable mountain bike One is a particular highlight. The patent-pending frame can be folded to a pack size of 75 x 34 x 25cm in just 90 seconds without any tools.
Tonkel Om foldable mountain bike

Problem

The mechanism of the folding frame has a lot of bearing points that are exposed to extreme loads when the bike is ridden off-road. The bike is exposed to all kinds of weather conditions. Therefore, the bearings must work perfectly in wet, muddy and dusty conditions and also cope well with temperature fluctuations. Due to the large number and generous dimensions of the bearing points, Thomas Schwaiger, aka "Tonkel Om", therefore needed a bearing material suitable for these loads, which also had to be as light as possible.

Solution

iglidur plain bearings meet all these requirements. It was very easy to integrate the bushings made of high-performance plastics into the folding mechanism. Not only the low weight and the absence of lubrication, but also the service life is convincing: after a maintenance-free two-year testing phase with several thousand kilometres in every possible terrain, no bearing play was detected. There was no need to renew the bearings. Should this be necessary one day, the replacement can be carried out easily and inexpensively.

Further information

iglidur in the MTB

Rear frame, fork, seat post and so on – places on the mountain bike where iglidur plain bearings are used
Discover now

Our plain bearings

An overview of all the important information relating to our iglidur plain bearings: standard and special parts, new products, laboratory tests and so on.
Go to overview