The largest and strongest versions of the SHTC linear modules are the heavy duty models in installation sizes 40 and 50. Due to tough hard-chrome steel shafts and self-locking trapezoidal threads, stroke lengths of up to 1500mm can be achieved, with a radial static load capacity of up to 25,000N. The design with short carriages makes the large linear modules ideal for a multi-carriage system.
Special specifications: