Bearing technology for motorboats


Steering system

Steering system Lubrication-free, tolerance-compensating spherical bearings made from high-performance plastic:

Spring-mounted seat system

Seating system Corrosion-resistant profile rail guides without external lubrication:

Valves (EGR and turbocharger)

Valves with double joints Corrosion-resistant double joints for maintenance-free dry operation:

Flap bearings

Flap bearings Pressure-resistant sleeve bearings specifically for aluminium shafts:

gearbox

Coupling joints in gearboxes Quiet coupling joints for low-friction dry operation without external lubricants:

Electric seat adjustment

Seating system Lightweight energy chain for very small installation spaces and inner heights:
Plain bearings in gear actuators and belt tensioners

Gear actuator and belt tensioner

Lubrication-free sleeve bearing for high edge pressures:
iglidur J in trim tabs

Trim tab

Versatile plain bearing with very low coefficients of friction, very wear-resistant on (almost) all shafts:
drylin QLA in trim tabs

Trim tab

Lubrication-free, telescoping linear drive for manual or electric adjustment:

Other products for motor boats

Sleeve bearing

  • Maintenance-free and cost-effective
  • Low total moisture absorption
  • High load capacity

Stainless steel linear system

  • Selectable plain bearing material
  • FDA-compliant with iglidur A180 
  • High temperatures with iglidur X

Slewing ring bearings

  • For horizontal rotary movements
  • Ready-to-install slewing rings for lubrication-free, dry operation

Stainless steel shaft guides

  • Secured with circlips
  • Enclosed stainless steel adapter
  • Liner material: iglidur® J


Boat interiors

Products for interior design

Whether sliding tables, bed pull-outs or mobile shower walls: compact, mobile units are needed in boat interiors to make perfect use of the limited space. We have the right bearing technology or energy supply system to ensure that reliable movement.

▶ Discover now

Linear guide box

With linear rails and carriages, various liners, a lead screw nut with lead screw and a gear with belt
Order now!

Go back to overview

To the introductory page with information on the advantages of our bearings and more success stories
Go to overview