The digital flip chart

With an igus® slewing ring bearing for digital transformation

Profile

  • What was needed: A slewing ring bearing for rotating the digital flip chart
  • Requirements: Use without lubricant, simple and quick assembly
  • Industry: Office supplies
  • Success for the customer: PRT slewing ring bearings are maintenance-free and are supplied ready for installation
Flip chart with PRT slewing ring bearing

Problem

The digital flip chart should smoothly, fluidly and precisely perform a 90 degree rotation to switch between landscape and portrait mode. In order to implement a jolt-free movement in the smallest installation space, a special component was necessary. In addition, the solution should be easy and quick to install.

Solution

The compact design of the PRT-02-30 makes it the ideal flip chart solution. Thanks to ready-to-install delivery, it also did justice to easy assembly. In addition, due to the plastic sliding elements made of iglidur material, maintenance work is no longer necessary after installation.

"We chose the PRT series from igus because of the silent movement and maintenance-free nature of the products. An additional plus point is the ready-to-install delivery of the PRT slewing rings. "
Lars Van Sweevelt, i3-Technologies
Digital flip chart with PRT slewing ring bearing
A leading Belgian manufacturer of collaboration solutions, i3 SOLUTIONS©, has developed a mobile and interactive digital flip chart that transforms any room into a modern, collaborative workspace. Teams can take it to any meeting space and start working together.
 
The flipchart gives teams the tools they need to maximise their creativity and performance - with an integrated camera, an expanded whiteboard, an integrated browser and support for various video conferencing applications. Everything is wireless and can therefore be used flexibly. The flip chart is equipped with a PRT-02-30 slewing ring, which allows the display to be rotated by 90 degrees. It can be smoothly switched between landscape and portrait mode to optimally display different types of content and create an excellent viewing experience.

You can find the products used here