The lubrication-free xiros
ball bearings with flange ensure a
high degree of flexibility when installing ball bearings. A
1:1 replacement of metallic ball bearings is no problem due to the identical dimensions. The ball bearings with flange for screw connection are available as a locking or pivoting version in conjunction with a fixed flange bearing housing to
compensate for misalignment.
A 2-hole and 4-hole fixed flange bearing are available. Ball bearings with flange are ideal for
axially fixing the bearing, for example in housing holes, tube ends, transport rollers, skate wheels and conveyor rollers as well as rollers. The cover plate protects against dust and dirt. The following
inner diameters are available: 6, 8, 10, 12, 15, 17 and 20mm.