×
Ball bearing materials: xirodur®
B180 - cost-effective all-rounder
Longest service life
Extensive product range
Low wear values
Good resistance to chemicals and temperature fluctuations/extremes
xirodur B180 material data sheet
Further available materials
A500
Temperature-resistant
Excellent chemical resistance
Special product
For vacuum and autoclave applications
xirodur A500 material data sheet
F180
Anti-static dissipative
material
Supports the removal of undesired electrostatic charge
xirodur F180 material data sheet
F182
Electrostatically conductive
Lower surface resistance (volume resistance <10
4
Ωcm) than xirodur F180
xirodur F182 material data sheet
C160
Excellent chemical resistance
Low-cost material compared to A500
Low absorption of different media
xirodur C160 material data sheet
S180
The all-rounder in black for visible parts
xirodur S180 material data sheet
Special materials upon request:
MT180
Individual components with USP class VI // DIN EN ISO 10993
For use in medical technology
xirodur MT180: Biocompatibility Certificate
F500
Ideal for use in the semiconductor industry
Electrostatically conductive (volume resistance <10
4
Ωcm)
Temperature-resistant from -50 to +150 °C
Extremely resistant to chemicals
xirodur F500 material data sheet
S180LF
Low fogging
Especially for automotive interiors
Special designs possible
xirodur S180LF material data sheet