Cable chain OCR - practical, magnetic, screwed, glued

The OCR office e-chain makes routing cables not only practical, but also safe. The furniture chain is easy to use - just press the cables into the chain. Its mounting brackets can be used to attach the chain with adhesive strips, screws, or magnets, which means that it can be relocated to whatever position is needed. The new intermediate bracket now allows attaching parts of the chain to metal surfaces with simple magnetic clips.

  • Intermediate attachment possible at any point
  • Can be easily clipped onto the chain
  • Can be attached with integrated magnets, adhesive strip or screws
  • Save time: cables fitted quickly, with "easy" design
  • Abrasion-optimised: cable-friendly thanks to smooth interior
  • Flexible fitting
  • Each chain link can be either a flexible or fixed version
  • reddot design award winner 2018
Order now!

Installation dimensions

OCR office e-chain
OCR extended, flexible laying
Inner height [hi]: 14.5mm
Pitch: 25mm
Links/m: 40
corresponds to: 1,000mm
OCR compressed, locked
Inner height [hi]: 14.5mm
Pitch: 20mm
Links/m: 50
corresponds to: 1,000mm

Design principle

OCR office e-chain The cable chain OCR is rigid in the compressed state.
OCR office e-chain To extend the OCR cable guide, simply pull it apart.
OCR office e-chain Flexible when extended.
OCR office e-chain The flexible mounting brackets can be glued in place or attached with the integrated magnets.
OCR office e-chain Fixed on wood.
OCR office e-chain Or simply screwed in.

Create order in the office quickly and easily with the OCR office e-chain that is movable in all axes

Picture of a desk with an office chain
Furniture chain bridging the gap between desk and wall

Sample OCR length | With 12 e-chain links

OCR office e-chain

OCR extended, max. 343mm

OCR office e-chain

OCR compressed, min. 278mm


You might also be interested in this


Cable chain ZF14

Cable chain ZF14

Easy to fill even when installed, attractive design.
Cable guides for office and furniture

More cable chains

Discover more cable chains for offices and furniture.
Furniture-making/industrial design

Furniture-making/industrial design

Find out more about our motion plastics in the furniture industry.