Noise testing on P4 profile roller e-chain®

The P4 profile roller chain® has become a standard for many crane manufacturers, and runs smoothly and with low vibrations due to its tribo-optimised rollers.. The P4 underwent a noise test in the exterior grounds of the igus® lab Various travel speeds up to 4 m/s and various measurement parameters demonstrate that the general noise level is very low, and that the system travels with no vibration. The system has a noise level of 76 dB at 4 m/s.
Photo of the test setup 01 Photo of the test setup 01
Photo of the test setup 02 Photo of the test setup 02
Photo of the test setup 03 Photo of the test setup 03

Further information

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.