e-spool flex

e-spool® flex 2.0 enquiry

  • No slip ring!
  • Data transmission is highly reliable
  • Cables can be replaced later
  • Up to 5m, 10m and 15m drum depending on system
* These fields must be filled in
Maximum file size: 10 MB, Supported file types: 7z, abw, arc, azw, bz, bz2, doc, docx, epub, gz, odp, ods, odt, ogx, pdf, ppt, pptx, rar, rtf, tar, vsd, xls, xlsx, zip, avif, bmp, gif, jpeg, jpg, png, svg, tif, tiff, ico, webp, 3gp, 3g2, ts, mp4, mpeg, ogv, mov, webm, avi, stp, step

For more information on the processing of my data, please refer to the data protection information.