FDA campaign

FDA-compliant and EU regulation-approved 10/2011 drylin® linear guides

drylin® linear guides are approved according to FDA and EU guidelines and ensure maximum safety for the production process in the food, medical and bottling industries.
Our linear guides operate lubrication-free and maintenance-free. This saves you resources and time.  In addition, the FDA-compliant and EU regulation-approved linear guides, thanks to their blue colour scheme, are easy to detect and minimise the risk of contamination cases.

Tech up Cost down

Benefits of igus products:

☑️ FDA-compliant plastics and approval according to EU regulation 10/2011
☑️ No lubricants, no product contamination
☑️ Temperature-resistant and corrosion-free
☑️ Low moisture absorption
☑️ Resistance to chemicals, acidic, alkaline and alcoholic cleaning media
☑️ Zero maintenance
☑️ High wear resistance
 

drylin® W

Systems

fda_section_1
  • Robust double rail up to a length of 3,000mm
  • Pre-assembled linear carriages
More information

Modular system

fda_section_2
  • Single rails and linear plain bearings
  • For variable distances and installation positions
More information

Based on hygienic design

fda_section_3_
  • For optimised cleaning processes
  • Flushable and rounded design
More information

drylin® R

Linear liners

section_fda_liners
  • FDA / EU-compliant igus® polymers
  • For open and closed housings
     
More information

Linear plain bearings

section_fda_plain_bearings
  • Linear adapters with the same dimensions as recirculating ball bearing guides
  • Made of solid plastic or stainless steel
More information

Unsupported round shafts

fda_section_5
  • For unsupported and supported applications
  • In desired length or completely processed
More information

drylin® E drive technology

Linear module SHT with lead screw

_fda_section_6_
  • Robust linear modules in four installation sizes
  • Individually configurable
     
More information

SLW linear module with lead screw

fda_section_7
  • Modular structure from the drylin® W linear construction kit
  • Variable configurations also as XY table
More information

ZLW linear axis with toothed belt

section_fda_toothed_belt
  • Variable system widths
  • From narrow installation space to hygienic design
     
To the online shop

dryspin® lead screw technology

Lead screw high helix thread / trapezoidal thread

_section_fda_lead_screw
  • High helix thread / Trapezoidal thread / Metric threads
  • Customised lead screw machining online
Go to the configurator

Cylindrical-type lead screw nuts

section_fda_lead_screw_nuts_1
  • Made from FDA / EU-compliant igus® polymers
  • Online service life calculation
     
Go to the configurator

Lead screw nuts with flange

section_fda_lead_screw_nuts_2
  • Secure mounting
  • Largest online lead screw shop
     
To the online shop

Ask our expert

banner_questions_for_experts_MH The igus® expert will gladly advise you – no strings attached.
Contact us here

drylin® FDA sample

section_sample_FDA Convince yourself of our drylin® FDA sample.
Request sample

Download whitepaper

section_white_paper_fda Kolsterising and tribopolymers - White paper on packaging machines
Download whitepaper

New products drylin® FDA

Cost-effective drylin SLT linear table from the econ series

Switching to linear guide systems made of stainless steel –drylin® W linear carriages

drylin® W linear carriages simplify the change from recirculating ball bearing systems to a guide system. Now for the first time in areas where stainless steel is required.

 
drylin® W linear carriage instead of recirculating ball bearing guide
Linear plain bearing made of solid plastic

Solid plastic bearing made from iglidur® A160

Linear plain bearings made of solid plastic are robust in use and offer easy handling. The new solid plastic bearing made of iglidur® A160 thereby fulfils the conformities of the food processing industries (EU10/2011 and FDA).
 
drylin® linear plain bearings
WK-10-40-HD-STUDY

drylin® W replaces recirculating ball bearings in hygienic design

The new hygienic design study is a clean system with FDA-compliant and EU10/2011-compliant components. It has the same dimensions as recirculating ball bearing guides and is very easy to clean.
 
drylin® W linear carriage in hygienic design

Clean, safe, lubrication-free: The igus® hygienic design linear guide

Stefan Niermann in an interview with Lebensmittel TECHNIK

In the food processing industry, machines must be cleaned daily with chemicals to prevent contamination. Even the smallest moisture-collecting area can cause problems. For this reason, many operators rely on components that comply with the hygienic design guidelines. igus®, as a member of the EHEDG, has developed the first linear guide system made of FDA-compliant materials, e.g. the high-performance polymer iglidur A160, high-alloy stainless steel and an inner part that can be easily cleaned.
 
Download interview
FDA-compliant, optically detectable and easy to clean

Use of igus® products in the food industry

News +++ News +++ New coating material for the food industry: Discover iglidur IC-05 now

Format adjustments in the food industry

Manual

Manual

Linear guides with manual clamp for quick and easy adjustment tasks
Learn more now
Propelled

Propelled

Linear axes driven by hand wheel for demanding and precise positioning
Learn more now
Automation

Automation

Linear axes with motor and control system for efficient and synchronised format adjustments
Learn more now

Tested in the igus test laboratory for use in the real world


In the largest plastics test laboratory in the industry, iglidur® plain bearings and drylin® linear technology are put through their paces. Among other things, they are tested for resistance to media (e.g. cleaning media), and for continuous loading and quiet operation. The results are entered into our tools to calculate service life and allow for precise predictions regarding their durability.
Upon request, igus performs customer tests to check product use under specific conditions.
More about the igus test laboratory