Nominal voltage logic supply | 12–24V DC |
Nominal voltage load supply | 12V DC |
Motor types | Two-phase stepper motor bipolar (ST), direct current motor (DC), electrically commutated motor (EC) |
Continuous motor current | 7A |
Peak motor current | ST: 10A, DC: 14A, EC: 21A max. 2 sec depending on frequency of movement |
Load power output | max. 340W continuous |
Digital output current | max. 200mA per output |
Holding brake | 24V DC/1A |
Angular encoder | Hall sensor (two or three poles), encoder (line driver-RS422 or single ended) analogue feedback via analogue inputs |
Digital inputs | 10 digital inputs, preassigned function, choice of NPN or PNP, built-in pull-down (PNP) and pull-up (NPN) resistor short-circuit-proof, electrically separated, 5–24V DC (external) |
Digital outputs | Five digital outputs, preassigned function, choice of PNP, built-in pull-down resistor, short-circuit-proof, electrically separated, 5-24V DC (external) |
Analogue inputs | Two analogue inputs, ±10V DC signal (12 bit), 0-10V DC signal (11 bit), 10V DC voltage supply |
Interfaces | CANopen (DS 402), Modbus TCP as gateway (CiA 309), Ethernet, bit coding, cycle/direction |
Operating modes | Open-loop with/without position monitoring, closed-loop |
Operating modes | Binary: 32 travelling movements Tipp/ Teach: Up to 8 individual positioning movements. Step/direction: external Stipulation of set point |
CE symbol acc. to EMC guideline | EN 61000-6-2:2005, EN 61000-6-3:2007 |
Ambient temperature | -20°C to +45°C |
Relative humidity | ≤ 90%, non-condensating |
Maximum temperature of the power unit | 100°C |
Bearing temperature | -40°C to +60°C |
Protection class | IP 30 |
Protective functions | Power unit temperature monitoring, current monitoring, undervoltage and overvoltage protection, contouring error detection, encoder control |
Mounting | Screwed on, top hat (DIN) rail assembly |
D x W x H in mm (incl. connectors and mounting elements) | 124 x 31 x 139 |