drylin® T linear carriages with integrated manual clamp

drylin® T linear carriage TW-12 clamping system directly on the carriage

drylin® T linear carriages in four sizes with integrated manual clamp. The clearance is adjusted directly on the carriage. Slide instead of roll – this is the principle the drylin® T linear rail guide is based on. The drylin® T rail guide makes the transition from recirculating ball bearing system to sliding system as easy as possible.

TK-12-15-HKA
TK-12-15-HKA
TK-12-15-HKA

 
Part No.SizeKz
[mm]
Ky
[mm]
Kx
[mm]
Dk
[mm]
Manual clamp threadWeight
[kg]
H
+0.35
[mm]
A
[mm]
C
[mm]
A2
[mm]
C2
[mm]
K2 
TW-12-15-HKA152011.52420
M6
0.112447603830M5
TW-12-20-HKA202015.02728
M8
0.223063725340M6
TW-12-25-HKA2519193028
M8
0.333670805745M8
TW-12-30-HKA302321.53428
M8
0.574290927252M10

Ask our experts

igus expert Michael Hornung
The igus® expert will be happy to advise you – no strings attached.
Contact us here

Download whitepaper

News HMI 2021
Easily download the PDF with a mouse click and learn about igus®.
Download whitepaper

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Tech up with igus news

Tech up

  • Longer service life with sliders made of iglidur® J200
Cost down with igus news

Cost down

  • Ready-to-install system
evidence from igus news

Proof

  • Tested. drylin® TW-12-15: two rails, two carriages with fixed/floating bearing, 75N load, central drive/centre of gravity, travel distance without changing bearings: 35,000km
recycling with igus news

Sustainability

  • No external lubrication

Fact sheet for download

All technical information can be found in our PDF.
To the technical data

Informational video


Govie


Application examples

_FA0817

Linear guide components for 3D printers

Tech-savvy start-ups are more daring than others in turning emerging technologies into new, marketable products. 
To the article
banner_blister_centre

igus® in the storage technology of a blister centre

Bearing technology in automated blister centre Automated medicine handling.
To the article
banner_labelling_machines

igus® components in KHS labelling machines

Numerous rotary and linear bearings from the igus® product range are not the only ones installed in KHS GmbH's labelling machines.
To the article
icon_application_drawer_furniture

igus® helps prospective carpenters with their project

At the Cologne Chamber of Crafts, prospective carpenters combined Scandinavian aesthetics with industrial design. 
To the article