The alternative recirculating ball bearing guides
Simple 1:1 replacement with drylin® T
Slide instead of roll – the drylin® T linear rail guide is based on that principle. In the process, the drylin® T rail guide makes the exchange from a recirculating ball bearing system to a sliding system as easy as possible. Connector and hole dimensions of drylin® linear rails and linear carriages are identical to those of conventional recirculating ball bearing systems.
The centrepiece of the guide carriage consists of lubrication-free and extremely long-life sliding elements made of igus® high-performance polymers. Quick and easy to handle and maintenance-free in use. The rail guides made of hard anodised aluminium are tough and corrosion-resistant.