O zapft is! Glassful in seconds thanks to the automatic beer dispenser

The dryspin lead screw technology enables hygienic and lubrication-free linear guide of the system

The Austrian company One Two Beer is building an automated beer dispensing system for festivals and major events. A fast and lubrication-free linear guide is essential to enable hygienic dispensing in a matter of seconds. The engineers have opted for a stainless steel high helix lead screw and flange lead screw nut of the dryspin series and the matching drylin E series lead screw stepper motor (NEMA 23). The system works without lubricants, is FDA-compliant and resistant to moisture, dust and heat.

Profile

  • What was needed: Lead screw stepper motor, flange lead screw nut and high helix lead screw
  • Requirements: Fast movement, low-friction, heat-resistant, insensitive to damp environments or dust, withstands high summer temperatures, FDA-compliant and lubrication-free for food contact, compact design
  • Industry: Beverage industry
  • Success for the customer: The igus drive unit ensures the linear adjustment of the so-called tap head, whose guidance and positioning accurate to a tenth of a millimetre is essential.
Discover all our products for the beverage industry
Beer dispenser

Products used

Problem

Festivals and major events require a robust machine design, but also a compact size for transport. In addition, reliability is essential, even under harsh environmental conditions, such as high outside temperatures in midsummer and internal heat development, dust or moisture due to the formation of condensation on cold surfaces or beer as a "liquid working medium", the installed components must function. To enable tapping in a matter of seconds, a fast and low-friction linear guide is essential. As the machine operates in the food sector, a 100% lubrication-free application with FDA conformity is crucial.

Solution

The automated beer dispensing system with built-in igus components was developed by One Two Beer to speed up the serving of beer at festivals and major events.  A perfectly tapped beer is available at the touch of a button. Fast, high-quality and loss-free tapping are the most important features of the solution. The essential part of the beer dispensing system is the complete linear guide unit used by igus, including lead screw stepper motor, high helix lead screw made of stainless steel and flange lead screw nut. Due to the requirements and the special application, there were hardly any alternative solutions for One Two Beer GmbH other than the igus components.

"Our igus contact was always helpful and technically competent. With his help, we worked together to find the right solution for our application."

Overview of dryspin lead screw technology

Our advantages at a glance

  • Lubrication and maintenance-free
  • Higher efficiency
  • Longer service life thanks to asymmetry
  • Media-resistant
  • Quiet and vibration dampening due to thread geometry
  • Calculate service life online
  • Various materials and types
Holding a real sample in your hands is an important part of understanding your component. We would be happy to send you one. Individual samples can also be easily created. Get in touch with us.
 
Free sample enquiry