Order a free 3D printing sample box

Simply fill in the form and order a 3D-printed multi-material component made from two filaments free of charge.

The materials for components with maximum strength and friction-optimised sliding surfaces:
iglidur i150 filament   
  • Tribologically optimised plain bearing material with integrated solid lubricants
  •  High abrasion resistance     
  • Easy to process
igumid P150 filament 
  • Material reinforced with carbon fibre for maximum strength of structural components
  •  Flexural strength: 87MPa
  •  Ideal for lightweight construction
Potential application areas: 
  • Abrasion-resistant components with integrated seals 
  • Intelligent bearings with integrated conductor tracks that warn, e.g. in the event of overload
  • Gripper with high-strength gripping surface and sliding moving components
Part from multi-material 3D printing

I would like to receive the multi-material sample part:

* These fields must be filled in

For more information on the processing of my data, please refer to the data protection information.