1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: UWSM-0304-05
- Material: iglidur® UW
- Form: Shop sleeve bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- b1 5 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Low humidity absorption
- Excellent wear resistance under water
- High media resistance
iglidur® UW | The underwater endurance runner, for fast rotation under water
The best iglidur® plain bearing for underwater applications. Extremely wear-resistant under water, tested and maintenance-free. The first choice for pumping applications.
Typical application areas
Fluid technology
Here you will find further possible applications:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
This plain bearing is suitable for hydrodynamic applications. Learn more about this topic.
Unsure if it fits?