1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JVFM-0810-10
- Material: iglidur® J
- Shape: Shop clearance-free pre-tensioned flanged bearings
- Dimensions:
- d1 8 mm
- d2 10 mm
- d3 15 mm
- b1 10 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Standard range from stock
- Radial and axial pre-load
- Zero clearance in unloaded condition
- Maintenance-free and predictable service life
iglidur® JVFM - clearance-free prestressed bearings with flange
iglidur® JVFM bearings are clearance-free when unloaded due to axial or radial preload. The iglidur® J material has extremely low friction coefficients during dry operation and a very low tendency toward stick-slip. Ideal for eliminating “rattling” in pedal assemblies, etc.
When should I use it?
- When radial and/or axial preload of the plain bearings is desired
- When the bearing assembly must be free of play when unloaded
- When a play-free feel is desired
When should I not use it?
- If you are looking for a low-backlash plain bearing version, please contact us
- If the preload must withstand high radial forces
- If absolutely no backlash is required under high loads
Unsure if it fits?