1 sur 2
igus-icon-lupe
igus-three-dimensional-model
- Référence: HPFSM-0304-05
- Matériau: iglidur® HPF
- Forme: Paliers lisses cylindriques
- Cotes:
- d1 3 mm
- d2 4.5 mm
- b1 5 mm
- Adapter les dimensions
- Méthode de fabrication: Moulage par injection
- Durée de vie:
- PTFE-free
- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent wear resistance at high temperatures
- Suitable for very high speeds
- Excellent coefficient of friction
- Very low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
- Mould resistant according to DIN EN ISO 846
iglidur® HPF | Endurance runner with high media resistance
iglidur® HPF is a PTFE-free material and the first choice when long service life is required under extreme ambient conditions. Extreme wear resistance is coupled with excellent resistance to temperature and media - not only in the packaging and food industries or the automotive industry.
Typical applications
Vending machinery
Beverage industry
Textile industry
Packaging industry
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Pas sûr.e que ce soit le bon choix ?