My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

guidefast

Economical energy supply for crane girders and indoor cranes -
quickly installed as a modular kit solution

The guidefast guide trough is mounted on the side of the crane carriage. In case of installation on crane girders one can omit the welding of brackets. Installation times are kept very short, as the guide trough only needs to be mounted in the previously fixed brackets and then fixed with the clamping blocks. The small amount of various components and the fixed trough width also contribute to a simple installation.
 
1

Fast and simple fastening by means of clamping rails

2

Single-part steel trough with 2 m standard length

3

Abrasion-resistant: gliding bar for center-mounted feed

4

Guide trough segments are connected with clips, avoiding misalignment

5

Clever: 2 version retainer with integrated strain relief

Save up to 80% installation time compared to standard trough systems

Fits into nearly any standard crane girder

2 versions of brackets with integrated strain relief for assembly of static cables on the crane girder ± 5mm vertical tolerance of the brackets

For the standard trough length of 2.0m - with or without glide bar

Suitable for any side-mounted application - not only on cranes

Easy to install due to hole patterns on e-chain® brackets

Standard material: galvanised steel. Also available in stainless steel. Material 1.4301 (AISI 304) or black powder coated

Conductivity according to DIN EN 61537: as standard with special connector

Long-term tested to withstand vibration and tough environments

Component retainer set
A - Version 01 - short retainer
B - Version 02 - long retainer
C - Clamping blocks, Part No. GF9.2.10
 
Ba = e-chain® outer width
Bi = e-chain® inner width
ha = e-chain® outer height
BRi = Inner trough width = BRi ≥ Ba + 4
 
2 versions: Retainer with integrated strain relief:
A - Version 01 - short retainer
B - Version 02 - long retainer
Guide troughs guidefast Components - guidefast Set1. Trough profile, 2 m each
2. Plastic glide bar, 2 m each, optional
3. Clip, Part No. 908.467

Guide troughs

Standard length: 2000 mm

Standard material: Galvanized steel

Each element has one opening for cable feed

Version with installed glide bars is also available

Different part number according to size - please see details in the table below

Width [mm]:

 

Part number For e-chains®: with or without Inner width
trough
A B      
    Glide bar BRi [mm] [mm] [mm]    
ready for shipping in 72 hours GF91.30.025.2000 1500.025.RRR.0 without glide bar 42.5 61 81 Upon request Add to shopping cart
ready for shipping in 72 hours GF91.30.050.2000 1500.050.RRR.0 without glide bar 67.5 61 106 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.30.03.2000 E2.26.038.RRR.0 | 2500.03.RRR.0 without glide bar 58 75 97 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.30.05.2000 E2.26.057.RRR.0 | 2500.05.RRR.0 without glide bar 77 75 115.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.30.07.2000 E2.26.077.RRR.0 | 2500.07.RRR.0 without glide bar 97 75 135.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.30.09.2000 2500.09.RRR.0 without glide bar 109 75 148 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.30.10.2000 2500.10.RRR.0 without glide bar 123 75 161.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF95.30.05.2000 E2.38.050.RRR.0 | 2700.05.RRR.0 without glide bar 70 105 108.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF95.30.07.2000 E2.38.075.RRR.0 | 2700.07.RRR.0 without glide bar 95 105 133.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF95.30.10.2000 E2.38.100.RRR.0 | 2700.10.RRR.0 without glide bar 120 105 158.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF91.31.025.2000 1500.025.RRR.0 with glide bar 42.5 61 81 Upon request Add to shopping cart
ready for shipping in 72 hours GF91.31.050.2000 1500.050.RRR.0 with glide bar 67.5 61 106 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.31.03.2000 E2.26.038.RRR.0 | 2500.03.RRR.0 with glide bar 58 75 97 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.31.05.2000 E2.26.057.RRR.0 | 2500.05.RRR.0 with glide bar 77 75 115.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.31.07.2000 E2.26.077.RRR.0 | 2500.07.RRR.0 with glide bar 97 75 135.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.31.09.2000 2500.09.RRR.0 with glide bar 109 75 148 Upon request Add to shopping cart
ready for shipping in 72 hours GF92.31.10.2000 2500.10.RRR.0 with glide bar 123 75 161.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF95.31.05.2000 E2.38.050.RRR.0 | 2700.05.RRR.0 with glide bar 70 105 108.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF95.31.07.2000 E2.38.075.RRR.0 | 2700.07.RRR.0 with glide bar 95 105 133.5 Upon request Add to shopping cart
ready for shipping in 72 hours GF95.31.10.2000 E2.38.100.RRR.0 | 2700.10.RRR.0 with glide bar 120 105 158.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

guidefast bracket short

Bracket short version

Delivery including clamping block and screw

Clamping block, incl. conductivity - available as per DIN EN 61537: Standard

Few fastening options for permanently laid cables, therefore more space-saving than the long version

Standard support interval: 1 bracket per meter

Article number      
ready for shipping in 24 hours GF9.2.12 guidefast, short version support – standard clamping block Upon request Add to shopping cart
Delivery time on request GF9.2.12.CD guidefast, short version support - clamping block with conductivity Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog
Vertically and horizontally adjustable

guidefast bracket long

Bracket long version

Delivery including clamping block and screw

Clamping block, incl. conductivity - available as per DIN EN 61537: Standard

Lots of extra fastening options for permanently laid cables

Standard support interval: 1 bracket per meter

Article number      
ready for shipping in 72 hours GF9.2.11 guidefast, long version support – standard clamping block Upon request Add to shopping cart
Delivery time on request GF9.2.11.CD guidefast, long version support - clamping block with conductivity Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog
Bracket with integrated strain reliefs for the installation of permanently laid cables on the crane girder.

Connector

Delivers an uninterrupted connection of two trough pieces

Installed with a rubber mallet

By ordering the guidefast trough >1000 mm a connector is included.

Article number    
ready for shipping in 24 hours 908.467 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
PDF PDF
Quote request Quote request
myCatalog myCatalog

Quickly mounted with a few hand movements - the guidefast guide trough.
Installation through weld-on bolt or screw/thread directly on the crane girder.

More information:


ready for shipping in 24 hours
ready for shipping in 72 hours
Delivery time on request

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH