...Firewire b...

Firewire b bus cable  
IEEE 1394b – Firewire b bus cable

FireWire b cable for moving energy supplies in digital camera technology

Transmission lengths of up to 5 m

Optimized overall shield and pair shield

Available in 2 outer jacket qualities: PVC and PUR

with UL, CSA DESINA. NFPA79

Bending radius 12,5xd


Typical application areas CFBUS.PVC/PUR:

Depending on the type for medium to maximun load requirements

Light to almost unlimited resistance to oil

Unsupported

Inspection systems, quality monitoring, clean room and semiconductor production

Addition delivery program
Ordering
number
  Number of cores and
conductor nominal
cross section
External Ø ca. Copper index Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CFBUS.PUR.020 - (4x0,25)C 7 24 58 Upon request 
 CFBUS.PUR.001 - (2x0,25)C 8.5 27 74 Upon request 
 CFBUS.PUR.021 - (2x0,5)C 8.5 33 83 Upon request 
 CFBUS.PUR.022 (1) - (4x0,5)C 8.5 46 93 Upon request 
 CFBUS.PUR.040 - (4x0,25)C 6.5 30 68 Upon request 
 CFBUS.PUR.035 NEW (3x0,5)C 8 42 79 Upon request 
 CFBUS.PUR.045 - (4x(2x0,15))C 7.5 35 68 Upon request 
 CFBUS.PUR.049 - (4x(2x0,15))C 7.5 35 68 Upon request 
 CFBUS.PUR.H01.049 - (4x(2x0,15))C+4x1,5 12.5 134 215 Upon request 
 CFBUS.PUR.050 - 4x(2x0,20)C 9.5 69 122 Upon request 
 CFBUS.PUR.052 - (4x(2x0,15)C)C 9.5 89 129 Upon request 
 CFBUS.PUR.056 - (2x(2x0,15)C+2x0,38)C 9 62 94 Upon request 
 CFBUS.PUR.060 - (4x0,38)C 7 35 66 Upon request 
 CFBUS.PUR.H01.060 - (4x0,38)C+4x1,5 11.5 35 128 Upon request 
 CFBUS.PUR.068 - (2x(2xAWG28)+2x(2xAWG28)C)C 7 41 66 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) This cable has been designed as star quad.
Addition delivery program
Ordering
number
  Number of cores and
conductor nominal
cross section
External Ø ca. Copper index Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CFBUS.PVC.020 - (4x0,25)C 7 24 59 Upon request 
 CFBUS.PVC.001 - (2x0,25)C 8.5 27 77 Upon request 
 CFBUS.PVC.021 - (2x0,5)C 8.5 33 87 Upon request 
 CFBUS.PVC.022 (1) - (4x0,5)C 8.5 46 97 Upon request 
 CFBUS.PVC.035 (1) NEW (3x0,5)C 8 42 84 Upon request 
 CFBUS.PVC.040 - (4x0,25)C 6.5 30 69 Upon request 
 CFBUS.PVC.045 - (4x(2x0,15))C 7.5 35 69 Upon request 
 CFBUS.PVC.049 - (4x(2x0,15))C 7.5 35 69 Upon request 
 CFBUS.PVC.050 - 4x(2x0,20)C 9.5 69 124 Upon request 
 CFBUS.PVC.052 - (4x(2x0,15)C)C 9.5 89 136 Upon request 
 CFBUS.PVC.056 - (2x(2x0,15)C+2x0,38)C 9 62 99 Upon request 
 CFBUS.PVC.060 - (4x0,38)C 7 35 69 Upon request 
 CFBUS.PVC.068 - (2x(2xAWG28)+2x(2xAWG28)C)C 7 41 69 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) This cable has been designed as star quad.
 


Available ex stock

More information:

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection