... 2x new ... 5xd in FOC

Gradient glass-fiber cable  
Gradient glass-fiber cable with 4 FOC cores for small radii of 45 mm

4 x FOC Gradient fibres with aramide strain relief

Pitch length optimized for longer life in radius of only 45 mm

Bending radius moved minimum 5 x d

Maximum EMC protection

New FOC-fibre generation for small radii

Low-adhesion mixture on the basis of TPE, especially abrasion-resistant and highly flexible


Typical applications:

Almost unlimited resistance to oil, also with bio-oils

Indoor and outdoor applications

Especially for freely suspended and gliding travel distances up to 500 m and more

Depending on the type for linear, hanging or torsion applications

Storage and retrieval units for high-bay warehouses, machining units/packaging machines, quick handling, semiconductor insertion, refrigerating sector

Addition delivery program
Ordering number   Number of fibers Fiber-Ø ca. External Ø ca. Weight    
      [µm] [mm] [kg/km]    
 CFLG.2LB.50/125 - 2 50/125 8.5 57 Upon request 
 CFLG.2LB.62.5/125 - 2 62,5/125 8.5 57 Upon request 
 CFLG.2LB.200/230 NEW 2 200/230 8.5 57 Upon request 
 CFLG.4LB.50/125 - 4 50/125 9 68 9.41 USD 
 CFLG.4LB.62.5/125 - 4 62,5/125 9 68 Upon request 
 CFLG.6LB.50/125 - 6 50/125 11 91 10.75 USD 
 CFLG.12LB.50/125 NEW 12 50/125 14 150 Upon request 
 CFLG.6LB.62.5/125 - 6 62,5/125 11 91 Upon request 
 CFLG.12LB.62.5/125 NEW 12 62,5/125 14 150 Upon request 
 CFLG.2LB.CU2.50/125 - 2 50/125 9.5 87 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
 


Available from stock

More information:

igus® products are available from 24h. The delivery time for energy chains is 24-48h. However, due to peak order levels, the delivery time for energy chains is temporarily 5 to 10 work days. We are working intensively to quickly remedy this situation.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.