... 6x spindle …

 
Shielded spindle core for machine tool manufacture

Shielded spindle cable/single core

Optimized conductor and shield assemblies for machine tool manufacture

Bending radius moved minimum 10 x d

Low-adhesion mixture on the basis of PUR

UL, CSA, DESINA


Typical applications:

Almost unrestricted oil resistance

Especially for unsupported travels

Machining units/machine tools, low-temperature applications

Addition delivery program
Ordering number   Number of cores and conductor nominal cross section External Ø ca. Copper index Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CF270.UL.15.15.02.01.D - 1,5+1,5 12 164 263 Upon request 
 CF270.UL.25.15.02.01.D - 2,5+1,5 13.5 223 340 Upon request 
 CF270.UL.40.15.02.01.D - 4+1,5 15 300 448 Upon request 
 CF270.UL.60.15.02.01.D - 6+1,5 16.5 401 557 Upon request 
 CF270.UL.100.15.02.01.D - 10+1,5 20.5 640 899 Upon request 
 CF270.UL.160.15.02.01.D - 16+1,5 24 941 1311 Upon request 
 CF270.UL.07.03.02.02.D - 0,75+0,34 11.5 117 208 Upon request 
 CF270.UL.07.04.D - 0,75 8 52 97 Upon request 
 CF270.UL.10.07.02.02.D - 1+0,75 13 157 266 Upon request 
 CF270.UL.15.07.02.02.D - 1,5+0,75 13.5 185 309 Upon request 
 CF270.UL.25.15.02.02.D - 2,5+1,5 16 286 439 Upon request 
 CF270.UL.40.15.02.02.D - 4+1,5 17 363 543 Upon request 
 CF270.UL.60.15.02.02.D - 6+1,5 18.5 468 674 Upon request 
 CF270.UL.100.15.02.02.D - 10+1,5 22.5 696 1011 Upon request 
 CF270.UL.160.15.02.02.D - 16+1,5 26 992 1405 Upon request 
 CF270.UL.250.15.02.01.D NEW 25+1,5 28.5 1445 1704 Upon request 
 CF270.UL.250.15.02.02.D - 25+1,5 28.5 1502 1983 Upon request 
 CF270.UL.15.04.D - 1,5 9.5 90 156 Upon request 
 CF270.UL.25.04.D - 2,5 11.5 154 240 Upon request 
 CF270.UL.25.05.04.D - 2,5+0,5 13.5 209 297 Upon request 
 CF270.UL.40.04.D - 4 12.5 231 337 Upon request 
 CF270.UL.60.04.D - 6 14.5 337 465 Upon request 
 CF270.UL.100.04.D - 10 18 545 747 Upon request 
 CF270.UL.160.04.D - 16 22 861 1130 Upon request 
 CF270.UL.250.04.D - 25 25.5 1316 1691 Upon request 
 CF270.UL.350.04.D - 35 33 1864 2483 Upon request 
 CF270.UL.60.05.04.D - 6+0,5 16.5 384 546 Upon request 
 CF270.UL.100.01.D - 10 8.5 110 141 Upon request 
 CF270.UL.160.01.D - 16 9.5 170 201 Upon request 
 CF270.UL.250.01.D - 25 11 261 296 Upon request 
 CF270.UL.350.01.D - 35 12.5 363 405 Upon request 
 CF270.UL.500.01.D - 50 15 514 567 Upon request 
 CF270.UL.700.01.D - 70 17 736 788 Upon request 
More about selected part:
Catalog Cycle life QuickPin PDF Quote request Price list myCatalog
 


Available from stock
*on request

More information:

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection