Autumn News

…compact…from one hand

Compact fluid aggregates and accessories with your readychain®

…compact…from one hand    

Assembly transport rack

Customizable assembly transport rack for ready-to-install energy supply systems

Assembly transport rack    

readychain® certified partner program

readychain® certified partner program – 3 ways to the harnessed e-chain®

readychain® certified partner program    

readychain® News and Line Extensions 2013

readycable®

... wider …

Harnessed 50 Ω coax cables

... wider …    

... more pictorial …

DVI-D Single Link

... more pictorial …    

... visible …

VGA coax cables

... visible …    

… faster …

Profinet.

… faster …    

... rugged …

CAT 6A with M12 X-coded plug

... rugged …    

... space-saving …

Ethernet transmission with the Series 615

... space-saving …    

... more lively …

readycable® M – expanded injection molded cable product range

... more lively …    

shorter... ESD

Tamper-proof, shorter, quickly assembled and conductive

shorter... ESD    
Service

... from the sophisticated …

Custom connector service packs

... from the sophisticated …    

... to the standard ...

Service packs with speedtec plug connectors

... to the standard ...    

Assembly transport rack

Customizable assembly transport rack for ready-to-install energy supply systems

Assembly transport rack    

... 800 more …

Extension of our catalog program of harnessed drive cables: Now 2240 readycable® available from stock.

... 800 more …    
Online tools

QuickPin 2.0 connector-cable configurator

In only 3 minutes select from over 950 chainflex® cables and 3000 connector components, configure cable online, order directly.

QuickPin 2.0 connector-cable configurator    

readycable® product finder

readycable® product finder - World's largest selection of drive cables for moving applications at your fingertip

readycable® product finder    
 
More news:

News and line extensions archive

2012

2011

2010

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection