Autumn News

chainflex® M – the low-cost, tested cable range.

chainflex® M - Cost-efficient chainflex® variants

chainflex® M – the low-cost, tested cable range.    

chainflex® Guarantee Club

This program provides the customer with a guaranty on chainflex® cables of the current catalogue product range

chainflex® Guarantee Club    

chainflex® News and Line Extensions 2013

…230x convenient to unpack…CFRIP®

Now more than 230 types – Intelligent solution to strip long stripback lengths quickly and easily.

…230x convenient to unpack…CFRIP®    

... 3x the right one …CAT6A & CAT5…

3 x shielded CAT6A bus cable and CAT5 bus cables.

... 3x the right one …CAT6<sub>A</sub> & CAT5…    

...Servo Hybrid...

Hybrid servo cable with integrated RS-485 standard.

...Servo Hybrid...    

... 6x spindle …

Shielded spindle core for machine tool manufacture

... 6x spindle …    

... 50x 25% smaller radius …

Optimized stranding and shield for smaller space requirements and maximum lifetime

... 50x 25% smaller radius …    

…4-times coax for secure data...

The CFKOAX family is now available in four variants

…4-times coax for secure data...    

... 2x new ... 5xd in FOC…

Gradient glass-fiber cable with 4 FOC cores for small radii of 45 mm

... 2x new ... 5xd in FOC…    

...for the highest demands…

Fiber optic cable with copper core

...for the highest demands…    

..secure data...

Product range extension for PVC data cables CF240

..secure data...    

...UL certified...

Optimized UL-Style for 1000V with control cables CF9.UL and CF10.UL

...UL certified...    

...Firewire b...

IEEE 1394b – Firewire b bus cable

...Firewire b...    
More news:

News and line extensions archive

2012

2011

2010

igus® products are available from 24h. The delivery time for energy chains is 24-48h. However, due to peak order levels, the delivery time for energy chains is temporarily 5 to 10 work days. We are working intensively to quickly remedy this situation.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.