My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Example 2: Tested, tested, tested! Data processing features CAT5

Alteration of the electrical transmission properties of a CAT5 cable when subjected to an application of stress with the minimum bending radius

CAT5

High transmission rates of up to 100 Mbit/s place high demands on the cable structure and its materials. The use of the cables in energy chains subjects these materials to additional stress and results in long-lasting alterations of the electrical properties. A CF 14.02.04.02.CAT5 cable was selected as a cable to be inspected for high transmission rates. Even when subjected to an application of stress with the minimum bending radius, the cable must also be able to meet the electrical requirements of the IEC 61156-6 standard. In the case of the CF14.02.04.02.CAT5 cable, four pairs of cores are stranded with one another, with each core pair possessing a nominal cross section of 0.25 mm2. The conductor consists of bare copper wires and is surrounded by an insulation sheath consisting of foamed PE.


The following items were inspected:

Characteristic wave impedance of single pairs

Single-pair attenuation

Return loss of single pairs

Near-end crosstalk attenuation of single pairs versus one another



The test is to be carried out in order to determine whether the limit values of the IEC standard are complied with by the cable after being subjected to bending stress.

Technical Data Properties CAT5

Attenuation

The maximum values of the individual attenuation for each pair of cores are specified for the corresponding nominal characteristic wave impedance in dB/100m in the DIN IEC 61156-6 standard. Accordingly, the cables are subdivided into several categories according to the transmission frequency planned to be used. For the cable being inspected, transmission frequencies of up to 100 MHz are planned to be used, which corresponds to the category 5e.

Test result

The attenuation, as a measure of the reduction of the transmitted electrical energy of a signal on the cable, remains, even after more than 1.5 million double strokes, below the specified limit value while being subjected to the application of stress of the minimum bending radius. The characteristic electrical transmission quantities such as characteristic wave impedance, return loss and near-end crosstalk are fulfilled so that, despite applications of high mechanical stress, the electrical values of the IEC standard are complied with for a cable of the category 5.
 
This test is, besides other things, basis of the Standard Warranty of up to 10 million cycles specified in the catalogue.

More information


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH