My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)
The house from the 3D printer

Precise linear bearings for high-performance XXL 3D printer for house façades

drylin e-multi-axis linear robots for guidance of the print head enable high printing speeds

A house from the 3D printer? That has been realistic for a long time. The façade of the Dutch "Europe Building" in Amsterdam's Marine Quarter was partly built in this way. The idea was provided by the architectural firm DUS, which also provides a mobile 3D printer for such work. During the production of the façade elements, the architects used both our linear robot systems and engineering support.

Profile

3D printer Entire components of the house of the EU Presidency were made in this 3D printer.

Problem

The Dutch architecture firm DUS has implemented the idea of building entire houses using 3D printing. And that's with a mobile 3D printer in XXL format, which has to be housed in a sea container due to its size.
In the building process, the load-bearing structures can be made from biodegradable plastic recyclate - a sustainable use.
Under the term "Kamermaker 2.0" (literally the 'House builder' 2.0), this idea is very popular in the Dutch media.
To turn the idea into reality, DUS founded the company Actual. The builder can now design building elements on a digital platform, which are then produced on site on XXL 3D printers.
In the spirit of modern networking, Actual has sought partners to help the "Kamermaker 2.0" quickly become a success. As one of these partners, we helped optimise the design of the mobile 3D printer. The first generation of the printer had a separate room for the control and could therefore produce "only" parts up to a size of 2.00 x 2.00 x 3.00 metres. There was thus a need for optimisation, both in terms of precision and printing speed.

Solution

Our engineers co-developed new axes on which the print head travels. In doing so, they used their expertise in additive manufacturing: conventional 3D printers from several manufacturers use our drylin linear axes, and we also operate our own 3D printers in manufacturing to produce customised sliding elements from iglidur filaments.
During project planning, the engineers used our modular system of drylin multi-axis linear robots. They are available as line, flat and room linear robots, i.e. for one, two and three axes, and travel over predefined areas and spaces (Picture 2). In this case, a room linear robot is used, where the x- and y-axes were implemented with drylin toothed belt units and the z-axis with dryspin lead screw/nut systems.
On the self-lubricating linear systems, the print head moves precisely via complete toothed belt systems, which we supply ready for installation (Picture 3). Our drives with position detection are also used for the lead screw nuts that position the linear robot in height.
In addition, other components from our modular construction system for plain bearings and linear systems were also installed, e.g. igubal pillow block bearings. And to safely guide the cables for signals and electrical power to the print head, Actual relies on our plastic energy chains.

drylin Our drylin product range includes ready-to-install linear robots for one, two and three axes with drives and sensors for position detection.
3D printer View inside of the mobile 3D printer, which can print parts up to 2.50 x 2.50 x 6.50 metres in size. The print head moves on a drylin axis with toothed belt drive.
3D printer "Stone on stone" was yesterday: The 3D printer prints the construction elements on site.

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH