iglidur® News and product range extension 2017

Change your bearings now! Plastic instead of metal: reduce weight by 80%, reduce costs by 40%

news 2017 ... a selection ...

Change your bearings now! Plastic instead of metal: reduce weight by 80%, reduce costs by 40%

news 2017 ... a selection ...    

... higher performance ... almost same price ...

The most successful plastic bearing in the world – iglidur® G - improved all round: iglidur® G1, the new standard

... higher performance ... almost same price ...    

... cost-effective and universal ...

The new lubrication-free allround plain bearing for worldwide series-production applications: iglidur® P230

... cost-effective and universal ...    

... Lube-free winding of conveyor belts ...

Lubrication-free knife edge rollers, now also made from iglidur® H1 for higher transport speeds

... Lube-free winding of conveyor belts ...    

... pistonrings ...

More piston rings from stock - standard from iglidur J

... pistonrings ...    

... more dimensons available from stock ...

The lubrication-free iglidur® catalogue range is constantly growing according to your wishes

... more dimensons available from stock ...    

... roll AND slide … slide rollers …

Glide and roll: custom-made iglidur® solutions

... roll AND slide … slide rollers …    

Availability and properties of the material
iglidur® material A180 A350 C500 F2 G H1 J J3 J350 M250 P P210 Q Q2 Q290 X6 Z
Max. holding times in dry operation                
Low coefficients of friction            
Low moisture absorption            
Wear resistance under water                      
High media resistance                
Resistant to edge loads            
Resistant to impacts/shock              
Resistant to dirt              
For high loads ( > 60 MPa)            
Corrosion free
Electrically conductive                                
Available as bearing
Available as bar stock            

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration