Autumn news e-chain®

... E4.1L ... universal strain relief ...

Assembly in seconds. Reworked honeycomb strain relief CFU

... E4.1L ... universal strain relief ...    

... gliding or rolling … from E4.1 modular kit ... without constructive changes

Dimensions identical to all E4.1 series. From the modular kit from sliding to rolling

... gliding or rolling … from E4.1 modular kit ... without constructive changes    

... E4.56 roller e-chain® from E4.1… modular kit

Now gliding or rolling - new roller links reduce noise and vibration while at the same time reducing the required drive energy

... E4.56 roller e-chain® from E4.1… modular kit    

... guidelite GLV ... cost-eff ective ... vertical traversing ...

Lighter, lower noise, easier: triple benefit at less cost – guidelite GLV

... guidelite GLV ... cost-eff ective ... vertical traversing ...    

e-chain® news and line extensions Spring 2017

the-chain – moving energy made easy

igus® smart plastics

igus® smart plastics ...

smart plastics eliminate downtimes. Intelligent products announce maintenance date ahead of time and can be integrated in your processes of predictive maintenance.

igus® smart plastics ...    

e-chain® E4.1L ... time saving ... line extension

the-chain

Moving energy made easy

the-chain    

... E4.1L ... reduce assembly time ...

Time saving new separators – "lean" assembly"

... E4.1L ... reduce assembly time ...    

... E4.1L ... extremely wide ... higher load ...

2,000 mm width and 50% more filling now also for E4.38L/R4.38L

... E4.1L ... extremely wide ... higher load ...    

... E4.1L ... guiding corrugated hoses …

Safely routing corrugated hoses parallel to an e-chain®

... E4.1L ... guiding corrugated hoses …    

more flexiblity ... low noise ... e-tubes ... Hygienic Design e-chain®

flexibel range of extender crossbars ... E4.1L ...

New range of extender crossbars formany E4 and E6 e-chains®

flexibel range of extender crossbars ... E4.1L ...    

Extender crossbars

Routing hoses with 165 mm diameter for E4.64L

Extender crossbars    

E2.1 ... -3 dB leiser, montagefreundlicher ...

Noise reduction -3 dB, fast assembly, same price

E2.1 ... -3 dB leiser, montagefreundlicher ...    

... E2.1 ... very cable-friendly ...

Cable friendly interior separation product range

... E2.1 ... very cable-friendly ...    

… R2.1... sealed ... cost-eff ective ...

e-tubes openable from both sides, available in new sizes and with more accessories

… R2.1... sealed ... cost-eff ective ...    

... Hygienic Design

TH3 – First Hygienic Design e-chain®

... Hygienic Design    

chemical resistant ... hygienic design ... corrugated tube systems ... for especially narrow aisles

Guidelite plus

guidelite plus EG – Chemically and corrosion-resistant trough system and e-chain®.

Guidelite plus    

... cleanroom ... tight ... closed …

e-skin®: new kind of energy supply in new sizes for little installation space

... cleanroom ... tight ... closed …    

... reinforcing corrugated tubes ... dynamic

e-rib - The reinforcement for existing corrugated tube systems

... reinforcing corrugated tubes ... dynamic    

Vertically compact

guidelok slimline P.S – Lower priced, lighter and easier to install – made completely from plastic

Vertically compact    

robots ... rotation in a very small space... cranes ... shore power

TR.RSE.50 ... small retraction systems …

Small retraction systems to prevent loops at the robot head

TR.RSE.50 ... small retraction systems …    

... rotation in the smallest space ...

CRM Module: Rotation in the smallest space …

... rotation in the smallest space ...    

... control device on indoor crane ...

guidefast control - Compact e-chain system® for secure cable guidance for indoor crane control panels

... control device on indoor crane ...    

Shore Power

shore power1 ... mobile SPO (Shore Power Outlet) ... move power ... protect power …

igus® e-chain® reel

shore power1 ... mobile SPO (Shore Power Outlet) ... move power ... protect power …    

shore power: safe ... smart ... modular

igus® e-chain® dispenser – modular cable dispensing system

shore power: safe ... smart ... modular    

shore power 3 ...combination of STS power and data supply with igus® mobileSPO technology ... flexible ... cost-effective ...

igus® mobile SPO (Shore power outlet)

shore power 3 ...combination of STS power and data supply with igus® mobileSPO technology ... flexible ... cost-effective ...    

shore power 4 ... slip-ring-free power system ... shore power...

igus® e-spool shore power – the slip-ring-free shore power system

shore power 4 ... slip-ring-free power system ... shore power...    

shore power 5 ... the strongest e-chain®…double secured

igus® Offshore-chain

shore power 5 ... the strongest e-chain®…double secured    

e-tract ... e-drum ... furniture-chain ...

... for manual cable pull out …

e-tract – easy and save cable guidance with manual pull-out

... for manual cable pull out …    

... e-drum ... Compact cable pullout

Flexible multi-axis energy supply in small installation space

... e-drum ... Compact cable pullout    

... order in the office ...

Movable on all axes, round and square versions. Simplypush cable in and pull out. Attached in seconds.

... order in the office ...    

Online tool

e-chains® expert with cable finder

With the e-chains® expert, configure complete e-chain systems® for short or long travels and hanging applications.

e-chains® expert with cable finder    

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration