e-rover: Automatisches Ankoppeln von e-ketten® für die Übertragung von Daten und Energie

E-Rover  

igus® has further enhanced its e-rover, a system that enables automatic coupling and decoupling to/from the energy chain system®. Energy and data can therefore be securely supplied by cable – including via FOC cables at Gigabit speed. The coupling process only takes about a minute and there are no restrictions on the RTG’s speed.
 

Different fillings and travels

Flexible choice of power, data and control cables, including fibre optic cables for data transfer

Saves operating costs of RTGs

Protects the environment

Dirt-repellant

30% less weight and install space

Travel 800 m and more


 
Typical applications:Port cranes

RTG  

e-rover 3D

 
is coupled

The RTG is coupled to the electrical supply system during operation in the stack …

 
signal transmission

... the igus® e-rover reliably transmits all power, data and signals (including FOC) …

 
low emissions

... once coupling is complete, the RTG is operated electrically with low emissions …

 
horizontal deviation compensation

... Compensation for horizontal ...

 
vertical deviations compensation

... and vertical deviations ...

 
e-rover reduces costs

... the igus e-rover reduces costs and environmental impact.

 
Delivery  
Delivery

order related

More information:

Autumn News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection