Gap closed – new size – triflex® TRC/TRE

… new sizes for 3-axis e-chains®

TRC50  

triflex® R (R for "round") is the third generation of multi- axis igus® e-chains®. The key design characteristics of triflex® R e-chains® include:
 

Approximately ±10° twist per chain link

High tensile strength of the ball-and-socket joint

Fibre rod option for partial directional control and reinforcementt

No need for support elements such as steel cables, springs etc

Diverse range of accessories

Optional retraction systems securely guide 3D e-chains® on the robot arm and reliably prevent loop formation


 
Typical applications:First choice for industrial robots, machine tools, handling equipment, material handling, packaging machinery

TRC50  
Dimensions [mm]

Part Number Internal height max. cable-Ø External width bend radius
Bi1 Bi2 d1 d2 Ba R
 TRC.30 12 10 10 8 34,5 50
 TRC.40 15 13 13 11 43 58
 TRC.50 * New 18,8 16,2 16,5 14 54 80
 TRC.60 22,5 19,5 20,5 17,5 65 87
 TRC.70 28 24 26 22 81 110
 TRC.85 33 28 31 26 94,5 135
 TRC.100 37,5 32,5 35,5 30,5 108 145
 TRC.125 43,3 43,3 41 41 135 182
 TRE.30 12 10 10 8 34,5 50
 TRE.40 15 13 13 11 43 58
 TRE.50 * New 18,8 16,2 16,5 14 54 80
 TRE.60 22,5 19,5 20,5 17,5 65 87
 TRE.70 28 24 6 2 81 110
 TRE.85 33 28 31 26 94,5 135
 TRE.100 37,5 32,5 5,5 0,5 108 145
 TRE.125 43,3 3,3 1 41 135 182

* Available June

delivery time  
Delivery

from octobre 2015

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection