Lower cost, lighter and even easier to assemble – guidelok slimline P – now made entirely of plastic

...simple guide energy into heights …

guidelok slimline G  

Guide trough for vertical applications, especially for stacker cranes of all type, now even lighter. Locking lever and guide rails prevent swinging and deflection of the energy chain.
 

Significant savings of costs and weight comparedwith a complete steel enclosure

Thus transport costs are also lower

Quick, easy and secure assembly by clipping in the guide rails

Significant noise reduction

Easy access for servicing

Energy, data and other media in a single system


 
Typical applications:Stacker cranes,elevators, construction and crane lifts, automatic car parks, ship lifts

Up to 7 m/s

guidelok slimline P  
guidelok slimline P  
guidelok slimline P  
guidelok P  
Dimensions [mm]

part. no. guidelok P e-chain®-series Inner width bend radius  
    Bi [mm] R [mm]  
GLSL.P.255. 10.150.LLLL/FFFF 255 103 150  Request
GLSL.P.2700.10.150.LLLL/FFFF 2700 100 150  Request

Delivery time  
Delivery

from octobre 2015

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection