autoglide – self-guiding e-chains® without trough in more widths

… saves guide trough on long travels.

autoglide  

The autoglide system enables long travels without guide troughs. Self guiding e-chains® glide safely on top of each other travel of up to 50 m.
 

Travels up to 50 m without guide trough

Speeds up to 1.5 m/s

Very compact, no trough in the working area

Fast installation even on long distances

Openable in the inner radius

Available as "half tube", enclosed in the outer radius


 
Typical applications:Greenhouses, storage and retrieval units, conveyor systems, indoor cranes, handling systems and many other long travels

AUTO-GLIDE

Offset course of upper run and lower run provides contiguous surface.

 
AUTO-GLIDE  
AUTO-GLIDE  
Dimensions [mm]

Part Number Internal height Outer height Inner width External width bend radius  
  hi ha Bi [mm] Ba [mm] R [mm]  
2400.Bi.AG.R.0 25 35 05 (57 mm) | 07 (77 mm) 73 - 93 075 - 200  Request
2600.Bi.AG.R.0 35 50 05 (50 mm) |07 (75 mm) | 10 (100 mm) 66 - 91 075 - 200  Request
3400.Bi.AG.R.0 45 64 07 (75 mm) | 10 (100 mm) 95 - 120 100 - 300  Request

delivery time  
Delivery

from stock/ex stock

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection