2 x more contact options– readychain® speed 2.0 and installed 3 x faster

Installed 3 x faster … 2 x more contact options  

The next generation of plug-in chain from igus®.
 

Connected in seconds by hand

Minimised downtime - r times faster than speed 1.0

Now 16 module inserts

Connector and mounting bracket are a single unit

Safe connection due to still more rugged plug connection

No need for excess cable lengths

Fibre optic, control, servo, data and pneumatic cables can be connected


 
Typical applications:Automotive, storage and retrieval systems
 

1. Stable opening crossbar - Established technology of the E4.1-Serie
2. Strain relief on the mounting bracket
3. Fast closing - connection in seconds
4. Mechanical protection with fiber-reinforced igus®-housing
5. Modular inserts for any common connector type (16 inserts, 160 contact options)
6. Matching extension for wall mounting included

readychain® speed 2.0  
 
 

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24h. The delivery time for energy chains is 24-48h. However, due to peak order levels, the delivery time for energy chains is temporarily 5 to 10 work days. We are working intensively to quickly remedy this situation.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.