chainflex® M ... CAN Bus + Profinet

chainflex® M PVC- CAN- and Profinet cable  
chainflex® M PVC- CAN- and Profinet cable

For flexible duty use

For 1 million movements in e-chains®

Without influence of oil

Preferably indoor applications

Especially for unsupported travels

Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment

chainflex® M iguPUR- PVC- CAN- and Profinet cable

For flexible duty use

For 1 million movements in e-chains®

With influence of oil

Indoor and outdoor applications without direct sun radiation

Especially for unsupported travels

Machining units/machine tools, low temperature applications

  Part Number Bussystem cross section, number of cores
[mm]
outer Ø ca.
[mm]
copper index
[kg/km]
weight
[kg/km]
  CF888.001 Profibus (2x0,25)C 8,0 19 62  Request
NEW CF888.021 CAN-Bus (2x0,5)C 8,5 26 82  Request
  CF888.045 Ethernet (4x(2x0,14))C 7,0 27 68  Request
NEW CF888.060 Profinet (4x0,38)C 7 27 58  Request
  CF898.001 Profinet (2x0,25)C 8,0 19 58  Request
NEW CF898.021 CAN-Bus (2x0,5)C 8,5 26 82  Request
  CF898.045 Ethernet (4x(2x0,14))C 7,0 27 64  Request
NEW CF898.060 Profinet (4x0,38)C 7 27 60  Request
  CF898.080 ASI-Bus 2 x 1,5 ASI 32 64  Request
  CF898.081 ASI-Bus 2 x 1,5 ASI 32 64  Request

Delivery times  


From stock

More information:

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection