Cat 7 Ethernet cable for e-chains®

... CFBUS.052 ...

CFBUS.052  
Withstands 40 million strokes today – if you need it tomorrow.
Bus cables in the Ethernet area are becoming increasingly important. Therefore, we offer your data solution ranging from Cat5, Cat5e, Cat6A up to Cat7.

Mechanically reliable durability for long travels, in the machine tool, on the robot or for tensile stress. Successfully tested with clear warranty statement.
The CFBUS.052 has a TPE outer jacket with UL approval for use in continuous movement in e-chains® and high quality shield structures for optimum EMC behaviour. Withstands 40 million strokes today - if you need it tomorrow.
Typical application areas of CFBUS.052 Cat 7:

For maximum load requirements

TPE outer jacket

Shielded

Oil-resistant

Bio-oil-resistant

Flame-retardant

Hydrolyse- and microben-resistant

Part Number cross section, number of cores
[mm]
outer Ø ca.
[mm]
copper index
[kg/km]
weight
[kg/km]
 
Cat7 CFBUS.052 (4x(2x0,15)C)C 10,5 76 139  Request
Cat6A CFBUS.050 (4x(2x0,15)C)C 10,5 76 139  Request
Cat5e CFBUS.045 (4x(2x0,15)C 8,5 44 88  Request
Cat5 CFBUS.040 (4x0,25)C 7 35 66  Request

Delivery times  


From stock

More information:

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection