Change Language :
The igubal® clevis joint combinations to DIN 71752 consist of clevis joint with bolt and circlip or clevis joint with spring hinge pin. These are provided with internal and male threads as well as right-hand and left-hand threads.
In combination with the igubal®-rod end of the dimensional series E, joints are created that are used in a wide range of industries, including the food industry, packaging industry, waste disposal technology, automation technology and the automotive industry. The clevis joints are corrosion-free, resistant to chemicals, dirt, dust and UV rays and suitable for temperatures between**-40 and +120 °C**, without sacrificing running properties and wear resistance.
Typical industries and areas of application
Are you familiar with our products and would like to view the selection in the online shop or order directly?
In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Do you require further information on a specific product or would you like personalised advice?
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr