Change Language :
bearings with igubal® bearing inserts are 80 % lighter than their metal counterparts and still comparable robust. At the same time, they are up to 40 % cheaper and more economical in operation. The spherical insert bearings enable dry operation without lubrication and are therefore maintenance-free.
igubal® sphericalinsert bearings are available in various high-performance plastics, each with different specifications. The igubal®-spherical insert bearings are available in the dimensional series E and K. The tolerance in the inner diameter corresponds to E10 (the shaft should be tolerated between h6 and h9).
Would you like to see the quality of our products for yourself? Then you are welcome to order a free sample from us!
Housing | iglidur J | iglidur® J4 | iglidur J3 | iglidur A350 | iglidur A180 | iglidur A350 |
---|---|---|---|---|---|---|
P203 / FL203 / F203 / UC203 | JEM-17-17-SP | A180EM-17-17 | A350EM-17-17 | |||
PP204 / PFL204 | JEM-20-14-SP | J4EM-20-14-SP | A180EM-20-17 | |||
P204 / FL204 / F204 / UC204 | JEM-20-17-SP | A350EM-20-17-SP | A350EM-20-17 | |||
PP205 / PFL205 | JEM-25-15-SP | J4EM-25-15-SP | ||||
P205 / FL205 / F205 / UC205 | JEM-25-17-SP, JEI-16-17-SP | A180EM-25-17 | A350EM-25-17 | |||
PP206 / PFL206 | JEM-30-16-SP | J4EM-30-16-SP | ||||
P206 / FL206 / F206 / UC206 | JEM-30-19-SP | A350EM-30-19 | ||||
PP207 / PFL207 | JEM-35-17-SP | |||||
P207 / FL207 / F207 / UC207 | JEM-35-20-SP | A180EM-35-20 | A350EM-35-20 | |||
PP208 / PFL208 | JEM-40-18-SP | |||||
P208 / FL208 / F208 / UC208 | JEM-40-21-SP, JEI-24-21-SP | J3EM-30-21-80-SP | A180EM-40-21 | A350EM-40-21 | ||
P209 / FL209 / F209 / UC209 | JEM-45-22-SP | A180EM-45-22 | ||||
P210 / FL210 / F210 / UC210 | JEM-50-24-SP | A180EM-50-24 | ||||
P211 / FL211 / F211 | JEI-32-25-SP |
Are you familiar with our products and would like to view the selection in the online shop or order directly?
In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Do you require further information on a specific product or would you like personalised advice?
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr