igusigus-icon-cart(0)

Double joint, EGZM, J4VEM, igubal®

EGZM-04-25-J4 product image
igus-icon-lupe
EGZM-04-25-J4 technical drawing
igus-icon-lupe
1 of 2
EGZM-04-25-J4 product image
EGZM-04-25-J4 technical drawing
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® J4V
  • Maintenance-free dry operation
  • Mechanical joining link between two components
  • Compensation of misalignment errors
  • Corrosion-resistant
  • Double joint turned 90° available upon request
Item no.

Consulting

I would be happy to answer your questions personally

Thomas Preißner
Thomas Preißner

igus-icon-phone+49 2203 9649 115

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.

Online:
24h