- For heavy duty applications
- Outer jacket: PUR
- Overall shield
- Coolant resistant
- Notch-resistant
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant according to DIN EN 50363-10-2
chainflex® CFTHERMO thermocouple cable
Typical application areas
- For heavy duty applications
- Almost unlimited resistance to oil
- Indoor and outdoor applications with average sun radiation
- Unsupported travel distances and up to 50 m for gliding applications
- Machining centres / machine tools, storage and retrieval systems, packaging industry, handling, refrigerating areas
Certificates and standards
General properties
Number of cores and conductor nominal cross section | ||
Copper index kg/km | ||
Thermo materials | ||
Colour code | ||
Core group 1 colour code | ||
Shipping weight (kg or kg/m) |
Dimensions
Outer diameter (d) max. mm | ||
Weight per km |
Dynamic information
Min. bend radius, e-chain (factor) | ||
Min. bend radius, e-chain | ||
Min. bend radius, flexibel (factor) | ||
Min. bend radius, flexible | ||
Min. bend radius, fixed (factor) | ||
Min. bend radius, fixed | ||
Temperature e-chain® | ||
Temperature, flexible | ||
Temperature, fixed | ||
v max. unsupported | ||
v max. gliding | ||
a max. | ||
Class travel length | ||
Class torsion |
Cable structure
Conductor | ||
Core insulation | ||
Intermediate layer | ||
Overall shield | ||
Outer jacket | ||
Jacket colour |
Electrical information
Nominal Voltage | ||
Testing voltage |
Properties and approvals
UV resistance | ||
Oil resistance | ||
Silicone-free | ||
EAC | ||
REACH | ||
Lead free | ||
Clean room | ||
CE | ||
UL verified | ||
UKCA |
Other Solutions
chainflex® control cable CF130.UL
CF130.02.30.UL
For medium loads, PVC exterior jacket, flame-retardant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® control cable CF130.UL
CF130.03.02.UL
For medium loads, PVC exterior jacket, flame-retardant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® control cable CF130.UL
CF130.03.05.UL
For medium loads, PVC exterior jacket, flame-retardant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® control cable CF130.UL
CF130.05.02.UL
For medium loads, PVC exterior jacket, flame-retardant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF300.UL.D
CF300.UL.160.01.D
For very heavy duty use, TPE outer jacket, resistant to oil / organic oil, flame-retardant, UV-resistant, hydrolysis-resistant and microbe-resistant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF300.UL.D
CF300.UL.1850.01.D
For very heavy duty use, TPE outer jacket, resistant to oil / organic oil, flame-retardant, UV-resistant, hydrolysis-resistant and microbe-resistant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF300.UL.D
CF300.UL.250.01.D
For very heavy duty use, TPE outer jacket, resistant to oil / organic oil, flame-retardant, UV-resistant, hydrolysis-resistant and microbe-resistant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® motor cable CF300.UL.D
CF300.UL.350.01.D
For very heavy duty use, TPE outer jacket, resistant to oil / organic oil, flame-retardant, UV-resistant, hydrolysis-resistant and microbe-resistant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® control cable CF880
CF880.07.07
Für flexible Beanspruchung, PVC-Außenmantel, flammwidrig
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® control cable CF9
CF9.02.06
For extremely heavy duty use, TPE outer jacket, resistant to oils / organic oils, free of PVC and halogen, cold-flexible, resistant to hydrolysis and microbes
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® control cable CF9
CF9.02.07
For extremely heavy duty use, TPE outer jacket, resistant to oils / organic oils, free of PVC and halogen, cold-flexible, resistant to hydrolysis and microbes
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® control cable CF9
CF9.02.08
For extremely heavy duty use, TPE outer jacket, resistant to oils / organic oils, free of PVC and halogen, cold-flexible, resistant to hydrolysis and microbes
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours