- Gradient glass-fibre cable for heaviest duty applications
- Outer jacket: PUR
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Oil-resistant according to DIN EN 50363-10-2
- UV-resistant
- PVC-free
- chainflex® class: 6.5.3.1
chainflex® fibre optic cable CFLG.LB.PUR
Typical application areas
- For heaviest duty applications with 5-7.5 x d
- Maximum EMC protection, with high transmission qualities in terms of glass-specific requirements
- Almost unlimited resistance to oil
- Indoor and outdoor applications
- Unsupported travel distances and up to 100 m for gliding applications (horizontal + vertical)
- Offshore, ships, storage and retrieval units, machining units/packaging machines, quick handling, semiconductor insertion, refrigeration sector
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Double strokes* | 5 million | 7,5 million | 10 million | |||
---|---|---|---|---|---|---|
Temperature, | CFLG.LB. PUR | CFLG.LB. CU.PUR | CFLG.LB. PUR | CFLG.LB. CU.PUR | CFLG.LB. PUR | CFLG.LB. CU.PUR |
from/to [°C] | R min. | R min. [factor x d] | R min. [factor x d] | R min. [factor x d] | R min. [factor x d] | R min. [factor x d] |
-35 / -25 | 7,5 | 10 | 8,5 | 11 | 9,5 | 12 |
-25 / +70 | 5 | 7,5 | 6 | 8,5 | 7 | 9,5 |
+70 / +80 | 7,5 | 10 | 8,5 | 11 | 9,5 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificates and standards
General properties
Fibre type | ||
fibre identification | ||
number of fibres | ||
Fibre type | ||
fibre identification | ||
Bandwidth [MHz x km] @ 850 nm | ||
Attenuation [dB/km] @ 850 nm | ||
Bandwidth [MHz x km] @ 1300 nm | ||
Attenuation [dB/km] @ 1300 nm | ||
Shipping weight (kg or kg/m) |
Dimensions
Outer diameter (d) max. mm | ||
Weight per km |
Dynamic information
Min. bend radius, e-chain (factor) | ||
Min. bend radius, e-chain | ||
Min. bend radius, flexibel (factor) | ||
Min. bend radius, flexible | ||
Min. bend radius, fixed (factor) | ||
Min. bend radius, fixed | ||
Temperature e-chain® | ||
Temperature, flexible | ||
Temperature, fixed | ||
v max. unsupported | ||
v max. gliding | ||
a max. | ||
Class travel length | ||
Class torsion |
Cable structure
Core structure | ||
Overall shield | ||
Outer jacket | ||
Jacket colour |
Electrical information
Nominal Voltage |
Properties and approvals
UV resistance | ||
Oil resistance | ||
Silicone-free | ||
Halogen-free | ||
REACH | ||
Lead free | ||
Clean room | ||
CE | ||
UL verified | ||
Flame retardant | ||
DNV-GL | ||
Offshore | ||
UKCA |
Overstock sale cables
Various cable types and lengths available as residual stocks at attractive conditions.
igus-icon-3arrowindividual cable configurator
Here, individual cables in lengths from 1,000 m can be ordered at the current daily price within 3 minutes.
igus-icon-3arrowProduct finder for cables
The product finder provides you with a quick overview of all possible chainflex® cables for your application.
igus-icon-3arrowCopper surcharge calculator
Calculate the current copper surcharge for your price calculation here.
igus-icon-3arrowService life predictor for cables
The parameters of travel, bend radius and acceleration will give you the service life expectancy of the chainflex® cable.
igus-icon-3arrowOther Solutions
chainflex® fibre optic cable CFLG88
CFLG88.2.50/125
Gradient glass-fibre cable for flexural stress, PVC outer jacket, flame-retardant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
chainflex® fibre optic cable CFLG.LB
CFLG.2LB.50/125
Gradient glass-fibre cable for extremely heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours