igusigus-icon-cart(0)

chainflex® fibre optic cable CFLG.LB

  • Gradient glass-fibre cable for heaviest duty applications
  • Outer jacket: TPE
  • Halogen-free
  • Silicone-free
  • Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.5.4.1

Other Solutions

chainflex® fibre optic cable CFLG.LB.PUR

chainflex® fibre optic cable CFLG.LB.PUR

CFLG.2LB.PUR.50/125

Gradient glass-fibre cable for very heavy duty use, PUR outer jacket, metal-free, oil-resistant, cold-flexible up to -40°C, free of PVC and halogen, UV-resistant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Consulting

I would be happy to answer your questions personally

Andreas Muckes
Andreas Muckes

igus-icon-phone+49 2203 9649 7714

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.

Online:
24h

Shopping at igus®