Clean room, for extremely heavy duty, highly abrasion-resistant, outside-toleranced
For heaviest duty applications
PE hose
Oil resistant and coolant-resistant
Highly abrasion-resistant
Outside-toleranced
PVC and halogen-free
Clean room, for extremely heavy duty, highly abrasion-resistant, outside-toleranced
igus® chainflex® Clean Air pneumatic hoses were tested in e-chains® for over several million bending cycles. Their outstanding features include flexibility, high abrasion resistance and very good resistance to oil and coolants.
Certificates and standards
General properties
Material
Dimensions
Operating pressure at 20°C/68°F)
Vacuum (at 20°C/68°F)
Colour
Dimensions
Package length max. km
Inner diameter mm
Wall thickness mm
Outer diameter (d) max. mm
Weight per km
Dynamic information
Min. bend radius, e-chain (factor)
Min. bend radius, e-chain
Min. bend radius, flexibel (factor)
Min. bend radius, fixed (factor)
Temperature, flexible
Temperature, fixed
v max. unsupported
v max. gliding
Properties and approvals
UV resistance
Oil resistance
Silicone-free
Halogen-free
Lead free
Clean room
UL verified
Consulting
I would be happy to answer your questions personally